Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | CV2306-F |
| Connection style | Manual connect |
| Hex size 1 IN | 1.750 |
| Hex size 1 MM | 44.450 |
| Item type | Component |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146108289 |
