Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureBuilding materialCommercial vehiclesFluid transferHydraulicsRoad vehicles |
| Brand | Danfoss |
| Certifications | ISO 16028 |
| Item type | Component |
| Product color finish | Black |
| Product material | Ethylene propylene (EPDM) |