Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Certifications | ISO 7241-1 Series B |
Connection style | Manual connect |
Item type | Component |
Product material | Copper alloy |
Seal material | Fluorocarbon (FKM) |
Valve Type | 2 way |
Working temperature max C | 204 |
Working temperature max F | 400 |
Working temperature min C | -26 |
Working temperature min F | -15 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146108388 |