Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | N/A |
| Brand | Danfoss |
| End size 1 | -2 |
| End type 1 | Male pipe BSPT |
| End type 2 | Male barb |
| Finish plating | Zinc trivalent |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 13.995 |
| Item type | Component |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Thread size 1 | R 1/8 |
| Working pressure max psi | 508 |
| Working pressure max BAR | 35 |
| Working pressure max PSI | 508 |
