Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | N/A |
| Brand | Danfoss |
| Catalog Item | ENRTPU081210E |
| End size 1 | -4 |
| End Type 1 | Male pipe BSPT |
| Item type | Component |
| Material | STEEL |
| Max hose OD IN | 12.00 |
| Product material | Carbon steel |
| Thread size 1 | R 1/4 |