Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | General industryPneumatic tools |
| Body size | N/A |
| Brand | Danfoss |
| Catalog Item | FA25F25M |
| Sub brand | Hansen |
| Thread size 2 | 1/4-18 NPT |
| Working pressure max psi | 145 |
| Working pressure max bar | 10 |
| Working temperature max C | 60 |
| Working temperature max F | 140 |
| Working temperature min C | -5 |
| Working temperature min F | 23 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146140319 |