Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionLubricating oilsMilitaryStationary equipment |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 827 |
| Burst pressure min psi | 12000 |
| Catalog Item | FD15-1000-02 |
| Compliances | MIL-V-81940/2-1 |
| Connection style | Manual connect |
| End size 1 | -2 |
| End size 2 | 5/16" |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Corrosion resistant plating |
| Fluid compatibility | Hydraulic fluidOilTransmission fluid |
| Hex size 1 IN | 0.690 |
| Hex size 1 MM | 17.5 |
| Hex size 2 IN | 0.380 |
| Hex size 2 MM | 9.7 |
| Item type | Complete |
| Latch type | Screw to connect |
| Product length in | 2.420 |
| Product length mm | 61.500 |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Working pressure max psi | 300 |
| Working pressure max bar | 21 |
| Working temperature max C | 135 |
| Working temperature max F | 275 |
| Working temperature min C | -54 |
| Working temperature min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146037480 |
