Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionLubricating oilsMilitaryStationary equipment |
| Body size | N/A |
| Brand | Danfoss |
| Burst pressure min bar | 827 |
| Burst pressure min psi | 12000 |
| Catalog Item | FD15-1000-04 |
| Compliances | MIL-V-81940/2-1 |
| End size 1 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Corrosion resistant plating |
| Fluid compatibility | Engine oilOilTransmission fluid |
| Hex size 1 IN | 0.690 |
| Hex size 1 MM | 17.5 |
| Hex size 2 IN | 0.380 |
| Hex size 2 MM | 9.7 |
| Item type | Complete |
| Latch type | Screw to connect |
| Product length in | 2.560 |
| Product length mm | 65.000 |
| Product material | BrassCarbon steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | 1/4-18 NPTF |
| Working pressure max psi | 300 |
| Working pressure max bar | 21 |
| Working temperature max C | 135 |
| Working temperature max F | 275 |
| Working temperature min C | -54 |
| Working temperature min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146037497 |
