Product specifications
Characteristic | Value |
|---|---|
| Application | ConstructionLubricating oilsMilitaryStationary equipment |
| Brand | Danfoss |
| Burst pressure min bar | 827 |
| Burst pressure min psi | 12000 |
| Catalog Item | FD15-1012-04 |
| Compliances | MIL-V-81940/2-1 |
| Sub brand | Hansen |
| Working temperature max C | 135 |
| Working temperature max F | 275 |
| Working temperature min C | -54 |
| Working temperature min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789256881 |