Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Breathing air |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 1138 |
| Burst pressure min psi | 16500 |
| Catalog Item | FD17-1003-04-04 |
| Certifications | NFPA 2013|NFPA 1981 |
| End size 1 | -4 |
| End Type 1 | Female 24 degree UNF |
| Flow rate gpm | 32.50 |
| Flow rate lpm | 123.03 |
| Fluid compatibility | GasOilWater |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.100 |
| Item type | Female half |
| Latch type | Push/pull |
| Product material | AluminumStainless steel |
| Sub brand | Hansen |
| Thread size 1 | 7/16-20 UNF |
| Working pressure max psi | 5500 |
| Working pressure max bar | 380 |
| Working temperature max C | 71 |
| Working temperature max F | 160 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146146199 |
