Product specifications
Characteristic | Value |
|---|---|
| Application | Breathing air |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 1138 |
| Burst pressure min psi | 16500 |
| Catalog Item | FD17-1022-04 |
| Certifications | NFPA 1981NFPA 2013 |
| Flow rate gpm | 32.50 |
| Flow rate lpm | 123.03 |
| Working pressure max psi | 5500 |
| Working pressure max bar | 380 |
| Working temperature max C | 71 |
| Working temperature max F | 160 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |