Cplng, FD17, component valve body-product-details

Cplng, FD17, component valve body

FD17-1035-04


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
ApplicationBreathing air
Body size1/4
BrandDanfoss
Burst pressure min bar1138
Burst pressure min psi16500
CertificationsNFPA 1981NFPA 2013
Connection styleManual connect
Flow rate GPM32.50
Flow rate lpm123.03
Fluid compatibilityGasOilWater
Item typeComponent
Product materialAluminumStainless steel
Sub brandHansen
Working pressure max psi5500
Working pressure max BAR380
Working temperature max C71
Working temperature max F160
Working temperature min C-40
Working temperature min F-40