Cplng, FD17 SERIES FEMALE, STAINLESS-product-details

Cplng, FD17 SERIES FEMALE, STAINLESS

FD17-1074-04-04


Tools

Product specifications

Characteristic
Value
ApplicationBreathing air
Body size1/4
BrandDanfoss
Burst pressure min bar1138
Burst pressure min psi16500
Catalog ItemFD17-1074-04-04
CertificationsNFPA 1981NFPA 2013
Flow rate gpm32.50
Flow rate lpm123.03
Product materialStainless steel
Sub brandHansen
Working pressure max psi5500
Working pressure max bar380
Working temperature max C71
Working temperature max F160
Working temperature min C-40
Working temperature min F-40