Cplng FD17 SERIES FEM STAINLSS SPECIAL-product-details

Cplng FD17 SERIES FEM STAINLSS SPECIAL

FD17-1092-04-04


Tools

Product specifications

Characteristic
Value
ApplicationBreathing air
Body size1/4
BrandDanfoss
Burst pressure min bar1138
Burst pressure min psi16500
Catalog ItemFD17-1092-04-04
CertificationsNFPA 1981NFPA 2013
Flow rate gpm32.50
Flow rate lpm123.03
Sub brandHansen
Working pressure max psi5500
Working pressure max bar380
Working temperature max C71
Working temperature max F160
Working temperature min C-40
Working temperature min F-40