Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.50 |
| Air inclusion max in3 | 0.03 |
| Angle shape | Straight |
| Application | Hydraulic jacking systemHydraulic toolsHydraulics |
| Body size | 3/8 |
| Brand | Danfoss |
| Burst pressure min bar | 2758 |
| Burst pressure min psi | 40000 |
| Catalog Item | FD35-1006-06-06 |
| Connection style | Manual connect |
| End size 2 | -6 |
| End Type 1 | Female Push to Connect |
| End type 2 | Female 37 degree swivel |
| Finish plating | Zinc |
| Flow rate gpm | 2.00 |
| Flow rate lpm | 7.57 |
| Fluid compatibility | Oil |
| Fluid loss cc | 0.50000 |
| Fluid loss in3 | 0.03100 |
| Hex size 1 IN | 0.940 |
| Hex size 1 MM | 23.9 |
| Item type | Complete |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Working pressure max psi | 10000 |
| Working pressure max bar | 689 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -34 |
| Working temperature min F | -30 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146037534 |
