Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Hydraulic jacking systemHydraulic toolsHydraulics |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | FD35-1042-06 |
| Finish plating | Quaker ferrocote |
| Fluid compatibility | Hydraulic fluid |
| Item type | Dust cap |
| Product material | Neoprene |
| Sub brand | Hansen |
| Working pressure max psi | 10000 |
| Working pressure max bar | 690 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789299956 |
