Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FD45-1002-04-04 |
| Connection style | Manual connect |
| Finish plating | Zinc |
| Fluid compatibility | Oil |
| Item type | Component |
| Sub brand | Hansen |
| Valve type | 2 way |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789299284 |