Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureFluid transferHydraulics |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 827 |
| Burst pressure min psi | 12000 |
| Catalog Item | FD48-1002-04-04 |
| Connection style | Manual connect |
| End size 2 | -4 |
| End Type 1 | Male push to connect |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Zinc |
| Flow rate gpm | 3.00 |
| Flow rate lpm | 11.36 |
| Fluid compatibility | Oil |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.1 |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 3000 |
| Working pressure max bar | 207 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146037572 |
