Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.01 |
| Air inclusion max in3 | 0.00 |
| Angle shape | Straight |
| Application | Fluid transferHydraulics |
| Body size | 3/8 |
| Brand | Danfoss |
| Burst pressure min bar | 621 |
| Burst pressure min psi | 9000 |
| Catalog Item | FD49-1000-08-06 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc |
| Flow rate gpm | 10.00 |
| Flow rate lpm | 37.85 |
| Fluid compatibility | Oil |
| Fluid loss cc | 0.02000 |
| Fluid loss in3 | 0.00100 |
| Item type | Female half |
| Product material | Carbon steel |
| Safety locking mechanism | Push button |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 3000 |
| Working pressure max bar | 207 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -34 |
| Working temperature min F | -30 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146037596 |