Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Fluid transferHydraulics |
| Brand | Danfoss |
| Catalog Item | FD49-1076-06 |
| Fluid compatibility | Oil |
| Item type | Component |
| Sub brand | Hansen |
| Working pressure max psi | 3000 |
| Working pressure max bar | 207 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
