Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FD54-1196-06-04 |
| Connection style | Manual connect |
| Fluid compatibility | Oil |
| Item type | Component |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Valve type | 2 way |