Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.50 |
| Air inclusion max in3 | 0.03 |
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferSnow plow/groomer |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 1034 |
| Burst pressure min psi | 15000 |
| Catalog Item | FD56-1037-04-04 |
| Certifications | ISO 7241-1 Series A |
| Connection style | Manual connect |
| End size 2 | -4 |
| End Type 1 | Male push to connect |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Zinc |
| Flow rate gpm | 1.00 |
| Flow rate lpm | 3.79 |
| Fluid compatibility | Oil |
| Fluid loss cc | 0.50000 |
| Fluid loss in3 | 0.03100 |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.1 |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 5000 |
| Working pressure max bar | 345 |
| Working temperature max C | 204 |
| Working temperature max F | 400 |
| Working temperature min C | -26 |
| Working temperature min F | -15 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146037688 |
