Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferSnow plow/groomer |
| Body size | 1" |
| Brand | Danfoss |
| Catalog Item | FD56-1064-08-10 |
| Certifications | ISO 7241-1 Series A |
| End size 1 | -10 |
| End Type 1 | Female pipe (NPTF) |
| Finish plating | Zinc trivalent |
| Fluid compatibility | Hydraulic fluid |
| Hex size 1 IN | 1.190 |
| Hex size 1 MM | 30.2 |
| Item type | Female half |
| Latch type | Push/pull |
| Product length in | 2.610 |
| Product length mm | 66.294 |
| Product material | Carbon steel |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Thread size 1 | 5/8-10 NPT |
| Valve type | 2 way |
| Working pressure max psi | 4000 |
| Working pressure max bar | 276 |
| Working temperature max C | 204 |
| Working temperature max F | 400 |
| Working temperature min C | -26 |
| Working temperature min F | -15 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146037831 |
