Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 1.50 |
| Air inclusion max in3 | 0.09 |
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferSnow plow/groomer |
| Body size | 3/8 |
| Brand | Danfoss |
| Burst pressure min bar | 827 |
| Burst pressure min psi | 12000 |
| Catalog Item | FD56-1065-06-06 |
| Certifications | ISO 7241-1 Series A |
| Connection style | Manual connect |
| End size 1 | -6 |
| End Type 1 | Female Pipe (NPT) |
| Finish plating | Zinc |
| Flow rate gpm | 6.00 |
| Flow rate lpm | 22.71 |
| Fluid compatibility | Oil |
| Fluid loss cc | 8.20000 |
| Fluid loss in3 | 0.50000 |
| Item type | Complete |
| Product material | Carbon steel |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 4000 |
| Working pressure max bar | 276 |
| Working temperature max C | 204 |
| Working temperature max F | 400 |
| Working temperature min C | -26 |
| Working temperature min F | -15 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146037893 |
