Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferSnow plow/groomer |
| Brand | Danfoss |
| Catalog Item | FD56-1069-08-10 |
| Certifications | ISO 7241-1 Series A |
| End size 1 | -8 |
| End size 2 | -16 |
| End Type 1 | Female pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 26.988 |
| Item type | Complete |
| Product material | Carbon steel |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146203038 |