Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 2.80 |
| Air inclusion max in3 | 0.17 |
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferSnow plow/groomer |
| Body size | 5/8 |
| Brand | Danfoss |
| Burst pressure min bar | 827 |
| Burst pressure min psi | 12000 |
| Catalog Item | FD56-1071-08-10 |
| Certifications | ISO 7241-1 Series A |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Female Pipe (NPT) |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Zinc |
| Flow rate gpm | 12.00 |
| Flow rate lpm | 45.43 |
| Fluid loss cc | 2.80000 |
| Fluid loss in3 | 0.17100 |
| Item type | Complete |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Working pressure max psi | 4000 |
| Working pressure max bar | 276 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
