Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferSnow plow/groomer |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 621 |
| Burst pressure min psi | 9000 |
| Catalog Item | FD56-1217-04-04 |
| Certifications | ISO 7241-1 Series A |
| End Type 1 | Female Pipe (NPT) |
| Finish plating | Zinc |
| Fluid compatibility | Oil |
| Item type | Female half |
| Product material | Carbon steel |
| Seal material | Fluorocarbon (FKM) |
| Valve type | 2 way |
| Working pressure max psi | 3000 |
| Working pressure max bar | 207 |
| Working temperature max C | 204 |
| Working temperature max F | 400 |
| Working temperature min C | -26 |
| Working temperature min F | -15 |