Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Bridge/concrete repairHigh pressure cleaningPaint strippingShipyards |
| Body size | 1/2 |
| Brand | Danfoss |
| Burst pressure min bar | 2758 |
| Burst pressure min psi | 40000 |
| Catalog Item | FD69-1001-08-08 |
| Connection style | Manual connect |
| End size 1 | -8 |
| End Type 1 | Female Pipe (NPT) |
| Finish plating | Zinc trivalent |
| Flow rate gpm | 45.00 |
| Fluid compatibility | GasOilWater |
| Hex size 1 IN | 1.120 |
| Hex size 1 MM | 28.448 |
| Item type | Female half |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | 1/2-14 NPT |
| Valve type | Straight thru |
| Working pressure max psi | 10000 |
| Working pressure max bar | 690 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789322180 |
