Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Bridge/concrete repairHigh pressure cleaningPaint strippingShipyards |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | FD69-1030-08-08 |
| Connection style | Manual connect |
| Flow rate gpm | 45.00 |
| Item type | Component |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Valve type | Straight thru |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146203243 |