Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.09 |
| Air inclusion max in3 | 0.01 |
| Angle shape | Straight |
| Body size | 1 1/2" |
| Brand | Danfoss |
| Burst pressure min bar | 1034 |
| Burst pressure min psi | 15000 |
| Catalog Item | FD85-1000-12-12 |
| End size 1 | -12 |
| End Type 1 | Female pipe (NPTF) |
| Finish plating | Zinc |
| Flow rate gpm | 26.40 |
| Flow rate lpm | 99.94 |
| Fluid compatibility | GasOilWater |
| Fluid loss cc | 83.00000 |
| Fluid loss in3 | 5.06500 |
| Item type | Complete |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Working pressure max psi | 5000 |
| Working pressure max bar | 345 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146157492 |