Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1 1/4" |
| Brand | Danfoss |
| Burst pressure min bar | 1034 |
| Burst pressure min psi | 15000 |
| Catalog Item | FD85-1000-20-20 |
| End size 1 | -20 |
| Finish plating | Zinc |
| Flow rate GPM | 76.00 |
| Flow rate LPM | 287.69 |
| Item type | Complete |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Working pressure max psi | 5000 |
| Working pressure max bar | 345 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146156570 |