Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 40.00 |
| Angle shape | Straight |
| Application | ConstructionOffshore drillingOil fieldsPetrochemical |
| Body size | 1 1/4" |
| Brand | Danfoss |
| Burst pressure min bar | 1034 |
| Burst pressure min psi | 15000 |
| Catalog Item | FD85-1001-20-20 |
| Certifications | Lloyd&apos |
| Connection style | Manual connect |
| End size 1 | -20 |
| End Type 1 | Female Pipe (NPT) |
| Finish plating | Zinc trivalent |
| Flow rate gpm | 76.08 |
| Fluid loss cc | 20.00000 |
| Item type | Male half |
| Latch type | Screw to connect |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | 1 1/4-11 1/2 NPTF |
| Working pressure max psi | 5000 |
| Working pressure max bar | 345 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146156594 |