Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 10.00 |
| Angle shape | Straight |
| Application | ConstructionOffshore drillingOil fieldsPetrochemical |
| Body size | 3/4 |
| Brand | Danfoss |
| Burst pressure min bar | 1379 |
| Burst pressure min psi | 20000 |
| Certifications | Lloyd&apos |
| Connection style | Manual connect |
| End size 1 | -12 |
| End type 1 | Female Pipe (NPT) |
| Finish plating | Zinc trivalent |
| Flow rate GPM | 26.42 |
| Fluid compatibility | GasOilWater |
| Fluid loss cc | 10.00000 |
| Item type | Female half |
| Latch type | Screw to connect |
| Product length in | 1.740 |
| Product length mm | 44.196 |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | 3/4-14 NPTF |
| Working pressure max psi | 5000 |
| Working pressure max BAR | 345 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146157263 |
