Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 26.00 |
| Angle shape | Straight |
| Application | ConstructionOffshore drillingOil fieldsPetrochemical |
| Body size | 1" |
| Brand | Danfoss |
| Burst pressure min bar | 1379 |
| Burst pressure min psi | 20000 |
| Catalog Item | FD85-1003-16-16 |
| Certifications | Lloyd&apos |
| Connection style | Manual connect |
| End size 1 | -16 |
| End Type 1 | Female Pipe (NPT) |
| Finish plating | Zinc trivalent |
| Flow rate gpm | 49.93 |
| Fluid compatibility | GasOilWater |
| Fluid loss cc | 20.00000 |
| Item type | Female half |
| Latch type | Screw to connect |
| Product length in | 2.200 |
| Product length mm | 55.880 |
| Product material | Carbon steel |
| Safety locking mechanism | None |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | 1-11 1/2 NPTF |
| Thread size 2 | 1-11 1/2 NPT |
| Valve type | 2 way |
| Working pressure max psi | 5000 |
| Working pressure max bar | 345 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146157270 |
