Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 4.61 |
| Air inclusion max in3 | 0.28 |
| Angle shape | Straight |
| Application | Fluid transferHydraulicsMining equipment |
| Body size | 1 1/4" |
| Brand | Danfoss |
| Burst pressure min bar | 1034 |
| Burst pressure min psi | 15000 |
| Catalog Item | FD86-1004-20-20 |
| Connection style | Manual connect |
| End size 2 | -20 |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Zinc |
| Flow rate GPM | 75.00 |
| Flow rate lpm | 283.91 |
| Fluid compatibility | Oil |
| Fluid loss cc | 1.00000 |
| Fluid loss in3 | 0.06100 |
| Hex size 1 IN | 2.000 |
| Hex size 1 MM | 50.800 |
| Item type | Female half |
| Latch type | Screw to connect |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Working pressure max psi | 5000 |
| Working pressure max bar | 345 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146038210 |
