Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 2.90 |
| Angle shape | Straight |
| Application | Fluid transferHydraulicsMining equipment |
| Body size | 1" |
| Brand | Danfoss |
| Catalog Item | FD86-1016-16 |
| Connection style | Manual connect |
| Finish plating | Zinc trivalent |
| Flow rate gpm | 50.00 |
| Fluid compatibility | Hydraulic fluid |
| Fluid loss cc | 0.72000 |
| Item type | Component |
| Latch type | Screw to connect |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Working pressure max psi | 5000 |
| Working pressure max bar | 345 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146038272 |
