Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.02 |
| Angle shape | Straight |
| Application | AgricultureChemicalConstructionFluid transferFood and beverageGeneral industryHydraulicsOil and gasTransportation |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 1931 |
| Burst pressure min psi | 28000 |
| Catalog Item | FD90-1004-06-04 |
| Certifications | SAE J1502 Interchange |
| Connection style | Automatic connect |
| End type 1 | Female ORB port ISO 11926-1 |
| Finish plating | Zinc trivalent |
| Flow rate GPM | 0.60 |
| Fluid compatibility | Hydraulic fluid |
| Fluid loss cc | 0.10000 |
| Hex size 1 IN | 0.690 |
| Hex size 1 MM | 17.526 |
| Item type | Male half |
| Latch type | Push/pull |
| Product height in | 0.690 |
| Product height mm | 15.700 |
| Product length in | 1.320 |
| Product length mm | 33.500 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 15.700 |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 7000 |
| Working pressure max bar | 483 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789301024 |
