POPPET VALVE ASSEMBLY
FD90-1016-04
ToolsFD90-1016-04 Product specifications
Characteristic | Value |
|---|
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 1931 |
| Burst pressure min psi | 28000 |
| Catalog Item | FD90-1016-04 |
| Certifications | SAE J1502 Interchange |
| Working pressure max psi | 7000 |
| Working pressure max bar | 483 |