Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 1931 |
| Burst pressure min psi | 28000 |
| Certifications | SAE J1502 Interchange |
| End size 1 | -4 |
| Product material | Neoprene |
| Sub brand | Hansen |
| Working pressure max psi | 7000 |
| Working pressure max BAR | 483.00 |
