Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 1931 |
| Burst pressure min psi | 28000 |
| Catalog Item | FD90-1044-06-04 |
| Certifications | SAE J1502 Interchange |
| Hex size 1 IN | 0.690 |
| Hex size 1 MM | 17.5 |
| Product height in | 0.690 |
| Product height mm | 17.500 |
| Product length in | 1.320 |
| Product length mm | 33.500 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.500 |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Working pressure max psi | 7000 |
| Working pressure max bar | 483 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789301109 |
