Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 1931 |
| Burst pressure min psi | 28000 |
| Certifications | SAE J1502 Interchange |
| Hex size 1 IN | 0.810 |
| Hex size 1 MM | 20.600 |
| Product height in | 0.940 |
| Product height mm | 23.900 |
| Product length in | 1.830 |
| Product length mm | 46.500 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.900 |
| Seal material | Nitrile (NBR) |
| Working pressure max psi | 7000 |
| Working pressure max BAR | 483 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146203694 |
