Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Body size | 1/2 |
End size 1 | -8 |
End type 1 | Female Pipe (NPT) |
Finish plating | Zinc trivalent |
Fluid compatibility | Hydraulic fluid |
Hex size 1 IN | 1.420 |
Item type | Female half |
Latch type | Screw to connect |
Product material | Carbon steel |
Safety locking mechanism | None |
Seal material | Nitrile (NBR) |
Thread size 1 | 1/2-14 NPTF |
Valve type | 2 way |
Working pressure max psi | 7980 |
Working temperature max F | 212 |
Working temperature min F | -4 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146203830 |