Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Fluid transferHigh impulse hydraulicsHydraulicsMining equipmentOil fields |
| Body size | 1" |
| Brand | Danfoss |
| Burst pressure min bar | 1250 |
| Burst pressure min psi | 18125 |
| Catalog Item | FD96-1002-16-16 |
| Connection style | Manual connect |
| End size 2 | -16 |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Zinc |
| Flow rate gpm | 26.50 |
| Flow rate lpm | 100.31 |
| Fluid compatibility | Oil |
| Fluid loss cc | 0.01800 |
| Fluid loss in3 | 0.00100 |
| Hex size 1 IN | 1.810 |
| Hex size 1 MM | 45.974 |
| Item type | Male half |
| Latch type | Screw to connect |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 7250 |
| Working pressure max bar | 500 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146108753 |
