Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Fluid transferHigh impulse hydraulicsHydraulicsMining equipmentOil fields |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | FD96-1009-06 |
| Certifications | SAE J1502 Interchange |
| Item type | Dust cap |
| Product material | Neoprene |
| Sub brand | Hansen |
| Working pressure max psi | 8700 |
| Working pressure max bar | 600 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146108852 |