Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Fluid transferHigh impulse hydraulicsHydraulicsMining equipmentOil fields |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | FD96-1010-06 |
| Finish plating | Black |
| Fluid compatibility | Hydraulic fluid |
| Product material | Aluminum |
| Sub brand | Hansen |
| Working pressure max psi | 5080 |
| Working pressure max bar | 351 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |