Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF9016-119 |
| Item type | Component |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 0.094 |
| Product length mm | 2.388 |
| Product material | Ethylene propylene rubber(EPR) |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Sub brand | Hansen |
| Thickness IN | 0.094 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
