Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF9538-01 |
| Inside diameter IN | 0.6920 |
| Item type | Component |
| Product height in | 0.904 |
| Product height mm | 22.949 |
| Product length in | 0.030 |
| Product length mm | 0.762 |
| Product material | Nylon |
| Product width in | 0.904 |
| Product width mm | 22.949 |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146158291 |