Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Cooling applicationsInjection moulding |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 55 |
| Burst pressure min psi | 800 |
| Catalog Item | FTP251BST |
| Connection style | Manual connect |
| End size 1 | -2 |
| End Type 1 | Male pipe BSPT |
| Flow rate gpm | 2.20 |
| Flow rate lpm | 8.33 |
| Fluid compatibility | GasOilWater |
| Hex size 1 IN | 0.440 |
| Hex size 1 MM | 11.176 |
| Item type | Male half |
| Product material | Brass |
| Sub brand | Hansen |
| Valve type | Straight thru |
| Working pressure max psi | 200 |
| Working pressure max bar | 14 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146204233 |
