Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Cooling applicationsInjection moulding |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 55 |
| Burst pressure min psi | 800 |
| Catalog Item | FTP251F |
| Connection style | Manual connect |
| End size 2 | -2 |
| End type 1 | Male push to connect |
| End type 2 | Female pipe (NPTF) |
| Flow rate GPM | 2.20 |
| Flow rate LPM | 8.33 |
| Fluid compatibility | GasOilWater |
| Hex size 1 IN | 0.580 |
| Hex size 1 MM | 14.700 |
| Item type | Male half |
| Latch type | Push/pull |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product material | Brass |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve Type | Straight thru |
| Working pressure max psi | 200 |
| Working pressure max bar | 14 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146030573 |
