Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Cooling applicationsInjection moulding |
| Body size | 3/8 |
| Brand | Danfoss |
| Burst pressure min bar | 55 |
| Burst pressure min psi | 800 |
| Catalog Item | FTS306V |
| Connection style | Manual connect |
| End Type 1 | Female Push to Connect |
| End type 2 | Line/hose/tube |
| Flow rate gpm | 4.50 |
| Flow rate lpm | 17.03 |
| Fluid compatibility | GasOilWater |
| Item type | Female half |
| Latch type | Push/pull |
| Product material | Brass |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | Straight thru |
| Working pressure max psi | 200 |
| Working pressure max bar | 14 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146109361 |
